SKT 100/08 D

Stud Thyristor

VRRM 800 V
ITAV 100 A

Part Number: 01236331
Net unit weight: 0.1 kg
Tariff Number: 85413000
Country of Origin: Brazil
Manufacturer: Semikron Danfoss
   datasheet
Only 11 piece(s)
More available in approx. 17 weeks
Available alternatives
  • Quantity Price
  • 1+ 84,85 €
  • 36+ 33,33 €
  • 108+ 27,28 €
more Prices
Prices excl. Tax and Shipping
84.8495 EUR