SKT 160/16 E

Stud Thyristor

VRRM 1600 V
ITAV 160 A

Part Number: 01238990
Net unit weight: 0.25 kg
Tariff Number: 85413000
Country of Origin: Brazil
Manufacturer: Semikron Danfoss
   datasheet
Current delivery time approx. 22 weeks
1
Available alternatives
  • Quantity Price
  • 1+ 218,56 €
  • 6+ 85,86 €
  • 18+ 74,16 €
more Prices
Prices excl. Tax and Shipping
218.56075 EUR