SKT 50/06 D

Stud Thyristor

VRRM 600 V
ITAV 50 A

Part Number: 01236120
Net unit weight: 0.022 kg
Tariff Number: 85413000
Country of Origin: Brazil
Manufacturer: Semikron Danfoss
   datasheet
Current delivery time approx. 17 weeks
1
Available alternatives
  • Quantity Price
  • 1+ 33,09 €
  • 36+ 13,00 €
  • 108+ 10,63 €
more Prices
Prices excl. Tax and Shipping
33.087 EUR