SKT 55/18 E

Stud Thyristor

VRRM 1800 V
ITAV 55 A

Part Number: 01235991
Net unit weight: 0.1 kg
Tariff Number: 85413000
Country of Origin: Brazil
Manufacturer: Semikron Danfoss
   datasheet
Current delivery time approx. 17 weeks
1
Available alternatives
  • Quantity Price
  • 1+ 90,95 €
  • 36+ 35,73 €
  • 108+ 29,23 €
more Prices
Prices excl. Tax and Shipping
90.94825 EUR