SKT 553/08E SG

Capsule Thyristor

VRRM 800 V
ITAV 554 A

Part Number: 01641630
Net unit weight: 0.085 kg
Tariff Number: 85413000
Country of Origin: Brazil
Manufacturer: Semikron Danfoss
   datasheet
Current delivery time approx. 12 weeks
1
  • Quantity Price
  • 1+ 193,37 €
  • 12+ 53,18 €
  • 60+ 43,51 €
more Prices
Prices excl. Tax and Shipping
193.36625 EUR