SKT 883/18E

Capsule Thyristor

VRRM 1800 V
ITAV 880 A

Part Number: 01641520
Net unit weight: 0.28 kg
Tariff Number: 85413000
Country of Origin: Brazil
Manufacturer: Semikron Danfoss
   datasheet
Current delivery time approx. 11 weeks
1
Available alternatives
  • Quantity Price
  • 1+ 482,64 €
  • 12+ 132,73 €
  • 60+ 108,59 €
more Prices
Prices excl. Tax and Shipping
482.64175 EUR