SKKD 353/12

SEMIPACK® 3

Rectifier Diode Modules


VRRM 1200 V
IFAV 350 A

Part Number: 07890240
Net unit weight: 0.41 kg
Tariff Number: 85411000
Country of Origin: Slovakia
Manufacturer: Semikron Danfoss
   datasheet
Current delivery time approx. 16 weeks
1
Available alternatives
  • Quantity Price
  • 1+ 116.34 $
  • 3+ 103.41 $
  • 18+ 77.56 $
more Prices
Prices excl. Tax and Shipping
116.338122 USD