SKKD 353/18

SEMIPACK® 3

Rectifier Diode Modules


VRRM 1800 V
IFAV 350 A

Part Number: 07890260
Net unit weight: 0.41 kg
Tariff Number: 85411000
Country of Origin: Slovakia
Manufacturer: Semikron Danfoss
   datasheet
Only 3 piece(s)
More available in approx. 16 weeks
Available alternatives
  • Quantity Price
  • 1+ 121.51 $
  • 3+ 108.01 $
  • 18+ 81.00 $
more Prices
Prices excl. Tax and Shipping
121.512175 USD