SKKD 701/12

SEMIPACK® 5

Rectifier Diode Modules


VRRM 1200 V
IFAV 703 A

Part Number: 07898750
Net unit weight: 1.4 kg
Tariff Number: 85411000
Country of Origin: Slovakia
Manufacturer: Semikron Danfoss
   datasheet
Current delivery time approx. 16 weeks
1
Available alternatives
  • Quantity Price
  • 1+ 389.73 $
  • 2+ 324.77 $
  • 16+ 216.51 $
more Prices
Prices excl. Tax and Shipping
389.726576 USD