SKKD 701/16

SEMIPACK® 5

Rectifier Diode Modules


VRRM 1600 V
IFAV 703 A

Part Number: 07898755
Net unit weight: 1.4 kg
Tariff Number: 85411000
Country of Origin: Slovakia
Manufacturer: Semikron Danfoss
   datasheet
Current delivery time approx. 16 weeks
1
Available alternatives
  • Quantity Price
  • 1+ 406.30 $
  • 2+ 338.58 $
  • 16+ 225.72 $
more Prices
Prices excl. Tax and Shipping
406.296925 USD