SKKH 122/16 E

SEMIPACK® 2

Thyristor / Diode Modules


VRRM 1600 V
ITAV 129 A

Part Number: 07890330
Net unit weight: 0.165 kg
Tariff Number: 85413000
Country of Origin: Slovakia
Manufacturer: Semikron Danfoss
   datasheet
Currently available
Available 202 piece(s)
  • Quantity Price
  • 1+ 61,89 €
  • 8+ 44,70 €
  • 32+ 34,39 €
more Prices
Prices excl. Tax and Shipping
61.8895 EUR