SKKH 72/20E H4

SEMIPACK® 1

Thyristor / Diode Modules


VRRM 2000 V
ITAV 70 A

Part Number: 07911020
Net unit weight: 0.095 kg
Tariff Number: 85413000
Country of Origin: Italy
Manufacturer: Semikron Danfoss
   datasheet
Current delivery time approx. 19 weeks
1
Available alternatives
  • Quantity Price
  • 1+ 55,58 €
  • 12+ 40,14 €
  • 48+ 30,87 €
more Prices
Prices excl. Tax and Shipping
55.5755 EUR