SKKH 72/22E H4

SEMIPACK® 1

Thyristor / Diode Modules


VRRM 2200 V
ITAV 70 A

Part Number: 07911030
Net unit weight: 0.095 kg
Tariff Number: 85413000
Country of Origin: Italy
Manufacturer: Semikron Danfoss
   datasheet
Current delivery time approx. 19 weeks
1
Available alternatives
  • Quantity Price
  • 1+ 55,97 €
  • 12+ 40,42 €
  • 48+ 31,09 €
more Prices
Prices excl. Tax and Shipping
55.965 EUR