SKKT 122/08 E

SEMIPACK® 2

Thyristor Modules


VRRM 800 V
ITAV 129 A

Part Number: 07894000
Net unit weight: 0.165 kg
Tariff Number: 85413000
Country of Origin: Slovakia
Manufacturer: Semikron Danfoss
   datasheet
Current delivery time approx. 20 weeks
1
  • Quantity Price
  • 1+ 53,38 €
  • 8+ 38,55 €
  • 32+ 29,65 €
more Prices
Prices excl. Tax and Shipping
53.382 EUR