SKKT 122/18 E

SEMIPACK® 2

Thyristor Modules


VRRM 1800 V
ITAV 129 A

Part Number: 07894040
Net unit weight: 0.165 kg
Tariff Number: 85413000
Country of Origin: Slovakia
Manufacturer: Semikron Danfoss
   datasheet
Only 5 piece(s)
More available in approx. 20 weeks
  • Quantity Price
  • 1+ 62,46 €
  • 8+ 45,11 €
  • 32+ 34,70 €
more Prices
Prices excl. Tax and Shipping
62.4635 EUR