SKKT 162/12 E

SEMIPACK® 2

Thyristor Modules


VRRM 1200 V
ITAV 156 A

Part Number: 07894110
Net unit weight: 0.165 kg
Tariff Number: 85413000
Country of Origin: Slovakia
Manufacturer: Semikron Danfoss
   datasheet
Current delivery time approx. 18 weeks
1
  • Quantity Price
  • 1+ 72.63 $
  • 8+ 52.46 $
  • 32+ 40.35 $
more Prices
Prices excl. Tax and Shipping
72.63452 USD