SKKT 280/20 E H4

SEMIPACK® 3

Thyristor Modules


VRRM 2000 V
ITAV 252 A

Part Number: 07898650
Net unit weight: 0.64 kg
Tariff Number: 85413000
Country of Origin: Slovakia
Manufacturer: Semikron Danfoss
   datasheet
Current delivery time approx. 20 weeks
1
Available alternatives
  • Quantity Price
  • 1+ 283,81 €
  • 3+ 220,74 €
  • 18+ 157,68 €
more Prices
Prices excl. Tax and Shipping
283.81225 EUR