SKKT 280/22 E H4

SEMIPACK® 3

Thyristor Modules


VRRM 2200 V
ITAV 252 A

Part Number: 07898655
Net unit weight: 0.64 kg
Tariff Number: 85413000
Country of Origin: Slovakia
Manufacturer: Semikron Danfoss
   datasheet
Current delivery time approx. 52 weeks
1
Available alternatives
  • Quantity Price
  • 1+ 250,76 €
  • 3+ 195,04 €
  • 18+ 139,31 €
more Prices
Prices excl. Tax and Shipping
250.756 EUR