SKKT 323/12 E

SEMIPACK® 3

Thyristor Modules


VRRM 1200 V
ITAV 320 A

Part Number: 07890210
Net unit weight: 0.41 kg
Tariff Number: 85413000
Country of Origin: Slovakia
Manufacturer: Semikron Danfoss
   datasheet
Current delivery time approx. 18 weeks
1
Available alternatives
  • Quantity Price
  • 1+ 146,24 €
  • 3+ 129,99 €
  • 18+ 97,49 €
more Prices
Prices excl. Tax and Shipping
146.23675 EUR