SKKQ 1200/18E

SEMiSTART

Antiparallel thyristors for softstart


VRRM 1800 V
Ioverload 1225 A

Part Number: 08890065
Net unit weight: 1.2 kg
Tariff Number: 85413000
Country of Origin: Slovakia
Manufacturer: Semikron Danfoss
   datasheet
Current delivery time approx. 16 weeks
1
Available alternatives
  • Quantity Price
  • 1+ 344,48 €
  • 3+ 287,07 €
  • 30+ 157,89 €
more Prices
Prices excl. Tax and Shipping
344.482 EUR