SKKQ 3000/14E

SEMiSTART

Antiparallel thyristors for softstart


VRRM 1400 V
Ioverload 3080 A

Part Number: 08890095
Net unit weight: 3.33 kg
Tariff Number: 85413000
Country of Origin: Slovakia
Manufacturer: Semikron Danfoss
   datasheet
Only 2 piece(s)
More available in approx. 16 weeks
Available alternatives
  • Quantity Price
  • 1+ 926.65 $
  • 3+ 772.21 $
  • 30+ 424.72 $
more Prices
Prices excl. Tax and Shipping
926.646023 USD