SK 100 KQ 08

SEMITOP® 2

VRRM 800 V
IRMS 101 A

Part Number: 24302600
Net unit weight: 0.019 kg
Tariff Number: 85413000
Country of Origin: Italy
Manufacturer: Semikron Danfoss
   datasheet
Current delivery time approx. 23 weeks
1
  • Quantity Price
  • 1+ 49.30 $
  • 15+ 14.17 $
  • 150+ 12.32 $
more Prices
Prices excl. Tax and Shipping
49.29846 USD