SKB 26/12

Power Bridge Rectifiers

VRRM 1200 V
ID 18 A

Part Number: 07221520
Net unit weight: 0.017 kg
Tariff Number: 85411000
Country of Origin: Brazil
Manufacturer: Semikron Danfoss
   datasheet
Current delivery time approx. 13 weeks
1
Available alternatives
  • Quantity Price
  • 1+ 21,08 €
  • 24+ 9,23 €
  • 120+ 6,26 €
more Prices
Prices excl. Tax and Shipping
21.08425 EUR