SKD 26/08

Power Bridge Rectifiers

VRRM 800 V
ID 20 A

Part Number: 07630980
Net unit weight: 0.02 kg
Tariff Number: 85411000
Country of Origin: Brazil
Manufacturer: Semikron Danfoss
   datasheet
Current delivery time approx. 13 weeks
1
Available alternatives
  • Quantity Price
  • 1+ 29.95 $
  • 24+ 13.10 $
  • 120+ 8.89 $
more Prices
Prices excl. Tax and Shipping
29.948778 USD