SKD 26/12

Power Bridge Rectifiers

VRRM 1200 V
ID 20 A

Part Number: 07631000
Net unit weight: 0.022 kg
Tariff Number: 85411000
Country of Origin: Brazil
Manufacturer: Semikron Danfoss
   datasheet
Current delivery time approx. 17 weeks
1
Available alternatives
  • Quantity Price
  • 1+ 29.72 $
  • 24+ 13.00 $
  • 120+ 8.82 $
more Prices
Prices excl. Tax and Shipping
29.717348 USD