SKD 26/16

Power Bridge Rectifiers

VRRM 1600 V
ID 20 A

Part Number: 07631020
Net unit weight: 0.022 kg
Tariff Number: 85411000
Country of Origin: Brazil
Manufacturer: Semikron Danfoss
   datasheet
Current delivery time approx. 13 weeks
1
Available alternatives
  • Quantity Price
  • 1+ 36.61 $
  • 24+ 16.02 $
  • 120+ 10.86 $
more Prices
Prices excl. Tax and Shipping
36.606553 USD