SKB 52/08

SEMIPONT® 3

VRRM 800 V
ID 50 A

Part Number: 07912930
Net unit weight: 0.138 kg
Tariff Number: 85411000
Country of Origin: Italy
Manufacturer: Semikron Danfoss
   datasheet
Current delivery time approx. 13 weeks
1
  • Quantity Price
  • 1+ 95,17 €
  • 8+ 29,46 €
  • 40+ 22,66 €
more Prices
Prices excl. Tax and Shipping
95.17125 EUR