SKB 52/18

SEMIPONT® 3

VRRM 1800 V
ID 50 A

Part Number: 07912970
Net unit weight: 0.138 kg
Tariff Number: 85411000
Country of Origin: Italy
Manufacturer: Semikron Danfoss
   datasheet
Current delivery time approx. 13 weeks
1
  • Quantity Price
  • 1+ 100,41 €
  • 8+ 31,08 €
  • 40+ 23,90 €
more Prices
Prices excl. Tax and Shipping
100.409 EUR