SKB 52/16

SEMIPONT® 3

VRRM 1600 V
ID 50 A

Part Number: 07912960
Net unit weight: 0.16 kg
Tariff Number: 85411000
Country of Origin: Italy
Manufacturer: Semikron Danfoss
   datasheet
Current delivery time approx. 52 weeks
1
  • Quantity Price
  • 1+ 109,05 €
  • 8+ 33,75 €
  • 40+ 25,96 €
more Prices
Prices excl. Tax and Shipping
109.04975 EUR