SKCH 40/04

SEMIPONT® 2

VRRM 400 V
ID 40 A

Part Number: 07187222
Net unit weight: 0.16 kg
Tariff Number: 85413000
Country of Origin: Italy
Manufacturer: Semikron Danfoss
   datasheet
Current delivery time approx. 19 weeks
1
Available alternatives
  • Quantity Price
  • 1+ 187,55 €
  • 8+ 58,61 €
  • 40+ 42,20 €
more Prices
Prices excl. Tax and Shipping
187.5545 EUR