SKCH 40/12

SEMIPONT® 2

VRRM 1200 V
ID 40 A

Part Number: 07187242
Net unit weight: 0.16 kg
Tariff Number: 85413000
Country of Origin: Italy
Manufacturer: Semikron Danfoss
   datasheet
Current delivery time approx. 18 weeks
1
Available alternatives
  • Quantity Price
  • 1+ 212,05 €
  • 8+ 66,27 €
  • 40+ 47,71 €
more Prices
Prices excl. Tax and Shipping
212.052 EUR