SKCH 40/14

SEMIPONT® 2

VRRM 1400 V
ID 40 A

Part Number: 07187262
Net unit weight: 0.16 kg
Tariff Number: 85413000
Country of Origin: Italy
Manufacturer: Semikron Danfoss
   datasheet
Current delivery time approx. 52 weeks
1
Available alternatives
  • Quantity Price
  • 1+ 225,89 €
  • 8+ 70,59 €
  • 40+ 50,83 €
more Prices
Prices excl. Tax and Shipping
225.8895 EUR