SKD 62/12

SEMIPONT® 3

VRRM 1200 V
ID 60 A

Part Number: 07913060
Net unit weight: 0.135 kg
Tariff Number: 85411000
Country of Origin: Italy
Manufacturer: Semikron Danfoss
   datasheet
Current delivery time approx. 19 weeks
1
  • Quantity Price
  • 1+ 101,00 €
  • 8+ 31,26 €
  • 40+ 24,05 €
more Prices
Prices excl. Tax and Shipping
101.0035 EUR