SKM145GB176D

SEMITRANS® 2

VCES 1700 V
IC 100 A

Part Number: 22890695
Net unit weight: 0.16 kg
Tariff Number: 85412900
Country of Origin: Slovakia
Manufacturer: Semikron Danfoss
   datasheet
Only 18 piece(s)
More available in approx. 20 weeks
  • Quantity Price
  • 1+ 122.72 $
  • 16+ 107.38 $
  • 48+ 89.49 $
more Prices
Prices excl. Tax and Shipping
122.720498 USD