SKM150GAL12V

SEMITRANS® 2

V Series IGBT Module


VCES 1200 V
IC 150 A

Part Number: 22892301
Net unit weight: 0.16 kg
Tariff Number: 85412900
Country of Origin: Slovakia
Manufacturer: Semikron Danfoss
   datasheet
Currently available
Available 118 piece(s)
  • Quantity Price
  • 1+ 88.33 $
  • 16+ 77.29 $
  • 48+ 64.41 $
more Prices
Prices excl. Tax and Shipping
88.333203 USD