SKM200GB12E4

SEMITRANS® 3

IGBT4 Modules


VCES 1200 V
IC 200 A

Part Number: 22892067
Net unit weight: 0.31 kg
Tariff Number: 85412900
Country of Origin: Slovakia
Manufacturer: Semikron Danfoss
   datasheet
Currently available
Available 29 piece(s)
  • Quantity Price
  • 1+ 172.13 $
  • 12+ 150.61 $
  • 48+ 107.58 $
more Prices
Prices excl. Tax and Shipping
172.127015 USD