SKM300GB126D

SEMITRANS® 3

Trench IGBT Modules


VCES 1200 V
IC 200 A

Part Number: 22890633
Net unit weight: 0.31 kg
Tariff Number: 85412900
Country of Origin: Slovakia
Manufacturer: Semikron Danfoss
   datasheet
Only 19 piece(s)
More available in approx. 20 weeks
  • Quantity Price
  • 1+ 231.63 $
  • 12+ 202.68 $
  • 48+ 144.78 $
more Prices
Prices excl. Tax and Shipping
231.632278 USD