SKM300GB12V

SEMITRANS® 3

V Series IGBT Module


VCES 1200 V
IC 300 A

Part Number: 22892073
Net unit weight: 0.31 kg
Tariff Number: 85412900
Country of Origin: Slovakia
Manufacturer: Semikron Danfoss
   datasheet
Currently available
Available 55 piece(s)
  • Quantity Price
  • 1+ 265.38 $
  • 12+ 232.20 $
  • 48+ 165.86 $
more Prices
Prices excl. Tax and Shipping
265.380695 USD