SKM400GA12V

SEMITRANS® 4

V Series IGBT Module


VCES 1200 V
IC 400 A

Part Number: 22892103
Net unit weight: 0.31 kg
Tariff Number: 85412900
Country of Origin: Slovakia
Manufacturer: Semikron Danfoss
   datasheet
Only 5 piece(s)
More available in approx. 20 weeks
  • Quantity Price
  • 1+ 209.10 $
  • 12+ 182.97 $
  • 36+ 130.69 $
more Prices
Prices excl. Tax and Shipping
209.103444 USD