SKM400GB066D

SEMITRANS® 3

Trench IGBT Modules


VCES 600 V
IC 400 A

Part Number: 22890058
Net unit weight: 0.31 kg
Tariff Number: 85412900
Country of Origin: Slovakia
Manufacturer: Semikron Danfoss
   datasheet
Only 21 piece(s)
More available in approx. 20 weeks
  • Quantity Price
  • 1+ 203.88 $
  • 12+ 178.39 $
  • 48+ 127.42 $
more Prices
Prices excl. Tax and Shipping
203.880341 USD