SKM75GB176D

SEMITRANS® 2

VCES 1700 V
IC 50 A

Part Number: 22890850
Net unit weight: 0.16 kg
Tariff Number: 85412900
Country of Origin: Slovakia
Manufacturer: Semikron Danfoss
   datasheet
Only 13 piece(s)
More available in approx. 20 weeks
  • Quantity Price
  • 1+ 84.74 $
  • 16+ 74.14 $
  • 48+ 61.79 $
more Prices
Prices excl. Tax and Shipping
84.735315 USD