SKN 5/08

Stud Diode

Standard silicon rectifier diodes


VRRM 800 V
IFAV 5 A

Part Number: 02641620
Net unit weight: 0.015 kg
Tariff Number: 85411000
Country of Origin: Brazil
Manufacturer: Semikron Danfoss
   datasheet
Current delivery time approx. 14 weeks
1
Available alternatives
  • Quantity Price
  • 1+ 19,77 €
  • 36+ 7,06 €
  • 180+ 6,70 €
more Prices
Prices excl. Tax and Shipping
19.77225 EUR