SKNa 22/45

Stud Diode

VRRM 4500 V
IFAV 25 A

Part Number: 02632500
Net unit weight: 0.025 kg
Tariff Number: 85411000
Country of Origin: Brazil
Manufacturer: Semikron Danfoss
   datasheet
Current delivery time approx. 14 weeks
1
Available alternatives
  • Quantity Price
  • 1+ 83,37 €
  • 36+ 29,78 €
  • 180+ 28,29 €
more Prices
Prices excl. Tax and Shipping
83.3735 EUR