SKB 52/04

SEMIPONT® 3

VRRM 400 V
ID 50 A

Part Number: 07912920
Net unit weight: 0.138 kg
Tariff Number: 85411000
Country of Origin: Italy
Manufacturer: Semikron Danfoss
   datasheet
Current delivery time approx. 19 weeks
1
  • Quantity Price
  • 1+ 90,47 €
  • 8+ 28,00 €
  • 40+ 21,55 €
more Prices
Prices excl. Tax and Shipping
90.4665 EUR