SKCH 40/16

SEMIPONT® 2

VRRM 1600 V
ID 40 A

Part Number: 07187252
Net unit weight: 0.16 kg
Tariff Number: 85413000
Country of Origin: Italy
Manufacturer: Semikron Danfoss
   datasheet
Current delivery time approx. 19 weeks
1
Available alternatives
  • Quantity Price
  • 1+ 208,15 €
  • 8+ 65,05 €
  • 40+ 46,83 €
more Prices
Prices excl. Tax and Shipping
208.14675 EUR